search icon

Find a Distributor

search icon

Contact Us

Fork seal kit for mountain bikes

The SKF fork seal kit for mountain bikes has been developed to provide low friction during operation and maximum ground contact for the ultimate riding feeling. The kit is suitable for all high-end mountain bike forks and is made of the same self-lubricating compound used for superior motorcycle sealing applications. It consists of two integrated oil seal-dirt scrapers, crush washers and impregnated foam rings. Depending on the fork manufacturer, the kit may contain two oil seals and two dirt scrapers.

Product Application expandexpanded

Features

  • Integrated dust sealing lip to prevent dirt entering the fork and thus contamination of other fork components
  • Integrated  oil sealing lip to prevent oil leakage of the fork
  • Pre-impregnated foam ring for enhanced friction reduction to the fork
  • User friendly and quick replacement during periodical oil service

Benefits

  • Increased life and performance
  • Enhanced water and dirt protection capability
  • Reduced and constant friction over the life of seal
  • Much improved ride comfort
  • Compatibility with a wide range of OE and aftermarket oils
  • Reduced wear and air suction
  • Wide range of tailored sizes

Want to order?

Click here to contact your local distributor

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit