search icon

Find a Distributor

search icon

Contact Us

Air spring piston seal

The innovative sealing solution for superior oil/air retention inside two-wheeler fork and shock absorber applications.

The superior low friction NBR compounds combined with the refined seal design of SKF piston seals provide outstanding sealing performance in two-wheeler fork and shock absorber applications.

 

Product Application expandexpanded

Features

  • Superior design for robust assembly
  • Sealing functions to prevent air migration
  • Dynamic lip shapes to minimize friction
  • Metal insert for optimum seal contact pattern to shaft and housing
  • Reduced axial space to provide more room for damping chamber
  • Wide operating temperature range for maximum sealing performance

Benefits

  • Pressure sealing without losing performance
  • Superior sealing against oil/air migration
  • Minimized friction to enhance damping setting
  • Compatibility with a wide range of original equipment and aftermarket suspension fluids
  • Possibility to tailor designs to fit most applications
  • Simplified installation

Want to order?

Click here to contact your SKF representative

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit