search icon

Find a Distributor

search icon

Contact Us

Floating piston seal

SKF offers an integrated sealing module for the pressure reservoir of two-wheeler shock absorbers, providing low friction for a better riding feeling and reduced nitrogen permeation for a longer suspension life. The floating piston from SKF replaces conventional solutions that typically consist of multiple parts with one single unit.

Product Application expandexpanded

Features

  • Integrated unit with metal stamping and specifically developed rubber compound
  • External sealing lips with reduced friction provide virtually no stick and slip effects
  • Central membrane function to compensate for small amplitude vibrations without the need for the piston to move
  • Good gas and oil separation

Benefits

  • More stable operation due to reduced nitrogen permeation
  • Improved reliability as the special sealing lip design reduces oil leakage
  • Excellent dynamic sealing to avoid gas leakage
  • Better ride control and improved comfort through reduced friction and rubber membrane
  • Higher rider confidence as the rear wheel has more ground contact
  • Increased sensitivity for shock absorber tuning at the manufacturer, as there is less need to compensate for stick-slip and gas permeation over time
  • Simplified installation and logistics

Want to order?

Click here to contact your SKF representative

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit