search icon

Find a Distributor

search icon

Contact Us

Integrated oil seal for mountain bike rear shock absorbers

The innovative sealing system for extended service life of mountain bike rear shock absorbers. The integrated oil seal for mountain bike rear shock absorbers is a fully integrated one-part solution which is made of a superior NBR rubber compound, providing outstanding sealing performance for a wide range of temperatures (-40 °C to +120 °C).

Features

  • Reliable static outer diameter seal as part of the unit
  • Upgraded metal stamping
  • Optimized back-up ring to support the main lip
  • Superior NBR compound
  • Robust rebound bumper

Benefits

  • Easy installation and removal
  • Robust sealing over a wide temperature range
  • Improved service life and performance
  • Reduced friction and wear
  • Compact solution to maximize stroke/minimize shock absorber length
  • One-part solution facilitates logistic efforts

Want to order?

Click here to contact your SKF representative

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit