search icon

Find a Distributor

search icon

Contact Us

Fork seal kit for motorbikes

The fork seal kit, developed by SKF to achieve superior sealing performance while reducing friction, is suitable for all high-end motorcycle forks. It is composed of an oil seal and a wiper seal designed to withstand contaminated operating conditions and provide low friction, limited air suction and allow consistent hydraulic performance at factory setting levels.

Product Application expandexpanded

Features

  • An oil seal and a wiper seal to minimize contamination reaching the oil seal
  • Specially developed NBR elastomer with lower friction characteristics
  • Wiper seal with optional dual lip design for high contamination situations
  • New oil seal lip geometry specific to fork seals

Benefits

  • Increased life and performance
  • Enhanced water and dirt protection capability
  • Reduced and constant friction over the life of seal
  • Much improved ride comfort
  • Compatibility with a wide range of OE and aftermarket oils
  • Reduced wear and air suction

Want to order?

Click here to contact your local distributor

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit