search icon

Find a Distributor

search icon

Contact Us

Fork closed cartridge seal

SKF offers a new fork closed cartridge seal for reliable fluid separation and outstanding sealing performance inside the two-wheeler fork assembly system. This new seal is suitable for closed cartridge applications for both motorcycle and bicycle forks.

Product Application expandexpanded

Features

  • Superior design for robust assembly
  • Range of different solutions (unsprung, single or double spring) for wide design freedom
  • Double spring design suitable for use both on air and oil spring cartridges
  • Dynamic lip shapes to reduce friction
  • Integrated sealing functions to prevent oil/air migration
  • Metal insert to create ideal seal contact pattern to the shaft and housing

Benefits

  • Reliable fluid separation inside the fork for constant damping performance
  • Possibility to use different fork fluids inside the fork assembly to optimize performance
  • High efficiency during operation to avoid pressure loss and leakage
  • Possibility to tailor designs to fit most closed cartridge applications
  • Minimized friction to enhance damping setting
  • Compatibility with a wide range of original equipment and aftermarket suspension oils

Want to order?

Click here to contact your local distributor

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit