search icon

Find a Distributor

search icon

Contact Us

Piston seal

SKF has launched a new piston seal for superior oil/air retention inside two-wheeler fork and shock absorber applications. The refined seal design provides outstanding sealing performance in two-wheeler fork and shock absorber applications for motorcycles and mountain bikes.

Product Application expandexpanded

Features

  • Superior design for robust assembly
  • Integrated sealing functions to prevent oil/air migration
  • Dynamic lip shapes to minimize friction
  • Dynamic lips supported by back-up rings to keep constant performance and adaption to a wide pressure range
  • Metal insert to create optimum seal contact pattern to the shaft and housing

Benefits

  • High pressure sealing without losing performance
  • Superior sealing against oil/air migration
  • Minimized friction to enhance damping setting
  • Compatibility with a wide range of original equipment and aftermarket suspension fluids
  • Possibility to tailor designs to fit most applications
  • Simplified installation

Want to order?

Click here to contact your local distributor

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit